IESNA:LM-63-2002
[TEST]P951800
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB5D-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](5) 80 CRI, 3000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]35579
TILT=NONE
130 -1 1 37 22 1 1 1.5 1 0
1 1 364.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
3897.8 4257.2 4648.2 5063.4 5422.9 5724 5952.3 6085.8 6107.7 6042.1
5974.1 5969.3 6010.6 6100.4 6311.7 6838.7 8147.6 10112.3 11863.3 13208.7
14243.2 15219.5 16101 16929.1 17485.3 16683.8 13504.9 9446.9 6532.7 4393.2
1853 587.7 279.3 121.4 38.9 0 0
3897.8 4264.5 4677.3 5078 5439.9 5741 5983.8 6117.4 6136.8 6078.6
6003.3 6000.8 6032.4 6124.7 6340.8 6753.7 7880.5 9796.6 11749.1 13143.1
14218.9 15302 16130.1 16941.3 17541.1 17023.8 14080.5 10054 6846 4555.9
1971.9 638.7 325.4 143.3 51 0 0
3897.8 4259.6 4660.3 5046.4 5391.3 5677.9 5898.8 6037.3 6051.8 6000.8
5945 5935.3 5969.3 6061.6 6268 6654.1 7569.7 9296.3 11239.1 12749.7
13866.8 15042.2 16156.9 17179.3 18043.8 18291.5 16309.9 12691.4 8562.9 5561.3
2574.2 1015.1 570.7 315.7 145.7 48.6 0
3897.8 4230.5 4602 4971.2 5282 5546.7 5758 5867.3 5903.7 5881.8
5840.6 5835.7 5864.8 5908.6 6030 6275.3 6693 7654.7 9296.3 11180.9
12856.5 14413.2 16001.4 17497.4 18927.8 20044.9 20800.2 20860.9 19554.3 15513.3
8718.3 3120.6 1253.1 670.3 308.4 70.4 0
3897.8 4181.9 4509.7 4847.3 5141.2 5391.3 5590.4 5724 5784.7 5799.3
5796.8 5811.4 5852.7 5891.6 5969.3 6146.6 6457.4 6926.1 7802.8 9284.2
11219.7 13286.4 15365.2 17529 19313.9 20999.3 22653.1 24501.2 25941.3 24882.5
19685.5 10843.3 4266.9 1908.8 806.3 82.6 0
3897.8 4155.2 4444.2 4735.6 5002.7 5248 5447.1 5602.6 5687.6 5748.3
5792 5862.4 5969.3 6054.3 6134.4 6260.7 6530.3 6962.5 7623.1 8431.8
9624.2 11185.7 12963.4 14872.2 16841.7 19024.9 21463.2 24326.4 28270.3 30613.8
28008 21052.7 11450.4 4084.8 1015.1 58.3 0
3897.8 4140.6 4424.7 4718.6 4978.4 5223.7 5435 5588 5680.3 5738.6
5799.3 5869.7 5971.7 6061.6 6156.3 6297.1 6559.4 6984.4 7649.8 8507.1
9650.9 11180.9 12917.2 14787.2 16795.6 19003.1 21494.7 24508.5 28265.4 30472.9
27626.7 20649.6 11394.6 4167.3 1003 65.6 0
3897.8 4092 4325.2 4580.2 4825.4 5063.4 5277.1 5456.9 5585.6 5685.1
5789.6 5915.8 6054.3 6170.8 6285 6447.7 6710 7115.5 7717.8 8538.6
9582.9 10860.3 12392.7 14158.2 16154.4 18400.8 20853.6 23503.1 26757.3 29244.1
25844.2 16139.9 7322 2491.6 592.6 51 0
3897.8 4060.5 4235.3 4436.9 4655.4 4876.4 5095 5286.9 5461.7 5614.7
5775 5928 6073.7 6202.4 6348.1 6559.4 6863 7331.7 8035.9 8997.6
10270.2 11788 13548.6 15472 17429.4 19488.8 21604 23850.4 26084.6 26837.4
23845.5 15982 6875.1 2061.8 830.5 230.7 0
3897.8 4004.6 4130.9 4276.6 4458.7 4657.9 4852.2 5053.7 5238.3 5425.3
5614.7 5787.1 5932.8 6088.3 6253.4 6450.1 6756.1 7246.7 8004.4 9109.3
10547 12205.7 13980.9 15780.4 17572.7 19372.2 21225.2 23000.4 23809.1 22267
17533.8 8796.1 2375.1 901 490.6 136 0
3897.8 3946.3 4009.5 4111.5 4247.5 4395.6 4572.9 4745.3 4932.3 5107.2
5311.1 5507.9 5702.1 5906.1 6117.4 6370 6717.3 7256.4 8067.5 9279.3
10870 12757 14578.3 16147.1 17504.7 18789.4 19833.6 20081.3 18818.5 15374.9
9592.6 3506.8 704.3 216.1 75.3 26.7 0
3897.8 3917.2 3943.9 4021.6 4133.3 4257.2 4405.3 4558.3 4723.4 4900.7
5090.2 5284.4 5498.1 5716.7 5959.6 6251 6632.3 7193.2 7980.1 9058.3
10503.3 12179 13716.2 14673 15112.6 15192.7 14867.3 13837.6 11950.7 9162.8
5393.7 1836 417.7 119 34 14.6 0
3897.8 3878.3 3880.8 3922 3997.3 4089.6 4201.3 4320.3 4439.3 4551
4674.9 4789 4922.6 5051.3 5192.1 5362.1 5612.3 6005.7 6627.4 7533.2
8696.5 9876.7 10690.3 10804.4 10153.6 8944.2 7215.1 5065.9 2887.5 1321.1
565.8 213.7 80.1 31.6 14.6 2.4 0
3897.8 3810.3 3759.3 3730.2 3705.9 3662.2 3586.9 3467.9 3310.1 3123.1
2909.4 2683.5 2457.6 2256.1 2100.7 1986.5 1904 1872.4 2035.1 2411.5
2829.2 3171.6 3152.2 2598.5 1821.4 1214.3 840.3 585.3 391 242.9
153 97.1 48.6 19.4 4.9 0 0
3897.8 3747.2 3630.6 3484.9 3276.1 3016.2 2710.2 2367.8 2003.5 1646.5
1386.7 1250.7 1221.5 1233.7 1275 1311.4 1340.5 1343 1311.4 1245.8
1173 1100.1 1022.4 937.4 825.7 687.3 536.7 386.1 289 211.3
136 80.1 31.6 12.1 4.9 0 0
3897.8 3691.3 3482.5 3203.2 2819.5 2399.4 1959.8 1571.2 1347.8 1272.5
1233.7 1199.7 1173 1146.3 1131.7 1122 1109.8 1083.1 1024.8 939.8
854.8 769.8 687.3 592.6 497.8 415.3 354.6 301.1 238 162.7
82.6 41.3 19.4 7.3 0 0 0
3897.8 3635.5 3341.6 2894.8 2399.4 1896.7 1500.8 1350.3 1306.5 1270.1
1233.7 1197.3 1160.8 1124.4 1071 1010.3 939.8 857.3 767.4 680
597.4 524.6 466.3 420.1 376.4 335.1 291.4 230.7 157.9 106.9
70.4 38.9 17 7.3 0 0 0
3897.8 3601.5 3200.8 2678.6 2090.9 1595.5 1394 1352.7 1313.8 1272.5
1238.5 1197.3 1153.5 1100.1 1032.1 947.1 854.8 760.1 660.6 563.4
483.3 432.3 395.8 361.8 325.4 289 247.7 196.7 155.4 123.9
89.9 58.3 19.4 2.4 0 0 0
3897.8 3552.9 3064.8 2445.5 1838.4 1479 1398.8 1360 1321.1 1279.8
1243.4 1204.5 1158.4 1095.3 1010.3 920.4 811.1 701.8 582.8 497.8
442 408 381.3 352.1 320.6 281.7 233.1 191.9 160.3 126.3
92.3 58.3 17 0 0 0 0
3897.8 3548.1 3021.1 2355.7 1741.2 1464.4 1413.4 1372.1 1330.8 1292
1253.1 1209.4 1163.3 1095.3 1012.7 903.4 779.6 655.7 553.7 476
427.4 395.8 366.7 335.1 298.7 252.6 201.6 167.6 136 104.4
70.4 38.9 9.7 0 0 0 0
3897.8 3548.1 2989.5 2307.1 1700 1464.4 1423.1 1381.8 1335.7 1292
1253.1 1211.8 1165.7 1105 1027.3 920.4 789.3 658.1 546.4 463.8
415.3 386.1 357 323 281.7 223.4 172.4 143.3 116.6 87.4
55.9 21.9 2.4 0 0 0 0
3897.8 3560.2 3004.1 2314.4 1700 1464.4 1423.1 1381.8 1338.1 1296.8
1255.5 1214.3 1170.5 1112.3 1034.5 915.5 784.4 648.4 536.7 456.6
412.8 383.7 352.1 320.6 276.8 208.9 162.7 136 106.9 77.7
48.6 17 0 0 0 0 0
